Rollway Radial Ball Bearing - Straight Bore - 6301 ZZ
Part #:6301 ZZ
Catalog #:6301 ZZ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 37 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6300 |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 4.2 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Seal Type: | Shield |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 9.7 kN | Dynamic Load Rating (lb): | 2,181 lb |
| Static Load Rating (lb): | 944 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 20,000 rpm |
| Platform: | Deep Groove Ball Bearing | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410071469 | Weight: | 0.13 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 0.65 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

