How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Bore Size (mm): | 12 mm |
| Outside Diameter (mm): | 37 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Static Load Rating (kN): | 4.2 kN |
| Rolling Element: | Ball | Cage Material: | Steel |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Seal Type: | Shield | Dynamic Load Rating (kN): | 9.7 kN |
| Misalignment: | No | Duplexing: | No |
| Speed (Max) Grease (rpm): | 20,000 rpm | Static Load Rating (lb): | 944 lb |
| Sealed: | Shielded - Both Sides | Dynamic Load Rating (lb): | 2,181 lb |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410071476 | Weight: | 8.17 LB |
| Packaged Length: | 9.60 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.90 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

