How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 13 mm | Bore Size (mm): | 15 mm |
| Outside Diameter (mm): | 42 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Seal Type: | Shield |
| Cage Material: | Steel | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (kN): | 5.5 kN |
| Dynamic Load Rating (kN): | 11.4 kN | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 2,563 lb |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 17,000 rpm | Static Load Rating (lb): | 1,225 lb |
General Specifications
| UPC: | 637410077157 | Weight: | 0.18 LB |
| Packaged Length: | 4.65 IN | Packaged Width: | 4.95 IN |
| Packaged Height: | 0.80 IN | Country of Origin: | China |

