Rollway Radial Ball Bearing - Straight Bore - 6304 C3 EMQ
Part #:6304 C3 EMQ
Catalog #:6304 C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 15.9 kN | Seal Type: | Unsealed |
| Cage Material: | Steel | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (kN): | 7.9 kN |
| Rolling Element: | Ball | Speed (Max) Oil (rpm): | 17,000 rpm |
| Static Load Rating (lb): | 1,776 lb | Sealed: | None |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 3,574 lb |
| Duplexing: | No | Speed (Max) Grease (rpm): | 14,000 rpm |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410427891 | Weight: | 0.31 LB |
| Packaged Length: | 2.05 IN | Packaged Width: | 0.59 IN |
| Packaged Height: | 2.05 IN | Country of Origin: | China |

