How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 52 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | C3 |
| Bore Type: | Straight | Static Load Rating (kN): | 7.9 kN |
| Cage Material: | Steel | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 15.9 kN | Number of Rows: | 1 |
| Seal Type: | Shield | Material: | 52100 Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (lb): | 3,574 lb |
| Static Load Rating (lb): | 1,776 lb | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 14,000 rpm |
General Specifications
| UPC: | 637410077263 | Weight: | 0.33 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

