How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 20.6 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 11.2 kN |
| Misalignment: | No | Seal Type: | Shield |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Sealed: | Shielded - Both Sides | Speed (Max) Grease (rpm): | 11,000 rpm |
| Duplexing: | No | Dynamic Load Rating (lb): | 4,631 lb |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 2,518 lb |
General Specifications
| UPC: | 637410077324 | Weight: | 0.49 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.40 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

