Rollway Radial Ball Bearing - Straight Bore - 6306 EMQ
Part #:6306 EMQ
Catalog #:6306 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Outside Diameter (mm): | 72 mm |
Technical Specifications
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 15.8 kN |
| Static Load Rating (lb): | 3,552 lb | Speed (Max) Grease (rpm): | 9,000 rpm |
| Seal Type: | Rubber Lip | Bore Type: | Straight |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Cage Material: | Steel |
| Misalignment: | No | Speed (Max) Oil (rpm): | 10,000 rpm |
| Radial Clearance: | Normal | Number of Rows: | 1 |
| Series: | 6300 | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 6,722 lb | Rolling Element: | Ball |
| Dynamic Load Rating (kN): | 28.2 kN |
General Specifications
| UPC: | 637410401747 | Weight: | 0.77 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN |

