Rollway Radial Ball Bearing - Straight Bore - 6306 ZZ EMQ
Part #:6306 ZZ EMQ
Catalog #:6306 ZZ EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Radial Clearance: | Normal | Bore Type: | Straight |
| Series: | 6300 | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 29.9 kN | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Shield |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 15.8 kN | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 9,000 rpm | Dynamic Load Rating (lb): | 6,722 lb |
| Static Load Rating (lb): | 3,552 lb | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410097124 | Weight: | 0.77 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

