Rollway Radial Ball Bearing - Straight Bore - 6308 C3 EMQ
Part #:6308 C3 EMQ
Catalog #:6308 C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Outside Diameter (mm): | 90 mm |
Technical Specifications
| Bore Type: | Straight | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Radial Clearance: | C3 |
| Number of Rows: | 1 | Speed (Max) Oil (rpm): | 9,000 rpm |
| Rolling Element: | Ball Bearing | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 40.7 kN | Material: | Bearing Steel 100Cr6 |
| Seal Type: | Unsealed | Sealed: | None |
General Specifications
| UPC: | 637410402140 | Weight: | 1.38 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN |

