How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Steel |
| Static Load Rating (kN): | 24 kN | Dynamic Load Rating (kN): | 40.7 kN |
| Rolling Element: | Ball | Seal Type: | Shield |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Misalignment: | No | Sealed: | Shielded - Both Sides |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 5,395 lb | Dynamic Load Rating (lb): | 9,150 lb |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 7,500 rpm |
General Specifications
| UPC: | 637410077508 | Weight: | 1.42 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

