Rollway Radial Ball Bearing - Straight Bore - 6308 ZZ C3 EMQ
Part #:6308 ZZ C3 EMQ
Catalog #:6308 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 40 mm | Overall Width (mm): | 23 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Bore Type: | Straight | Number of Rows: | 1 |
| Platform: | Deep Groove Ball Bearing | Misalignment: | No |
| Static Load Rating (kN): | 24 kN | Sealed: | Shielded - Both Sides |
| Series: | 6300 | Cage Material: | Steel |
| Seal Type: | Shield | Dynamic Load Rating (kN): | 40.7 kN |
| Speed (Max) Grease (rpm): | 7,500 rpm | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Radial Clearance: | C3 |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410423305 | Weight: | 1.39 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN |

