Rollway Radial Ball Bearing - Straight Bore - 6310 ZZ C3
Part #:6310 ZZ C3
Catalog #:6310 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Seal Type: | Shield |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 61.8 kN |
| Rolling Element: | Ball | Misalignment: | No |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 37.9 kN | Static Load Rating (lb): | 8,520 lb |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Dynamic Load Rating (lb): | 13,893 lb | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 6,000 rpm |
General Specifications
| UPC: | 637410077614 | Weight: | 2.41 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

