Rollway Radial Ball Bearing - Straight Bore - 6312 ZZ C3
Part #:6312 ZZ C3
Catalog #:6312 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 31 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 130 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Static Load Rating (kN): | 51.9 kN |
| Seal Type: | Shield | Dynamic Load Rating (kN): | 81.8 kN |
| Misalignment: | No | Speed (Max) Grease (rpm): | 5,000 rpm |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 18,389 lb |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Static Load Rating (lb): | 11,668 lb | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410077744 | Weight: | 3.83 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

