Rollway Radial Ball Bearing - Straight Bore - 6313 RS
Part #:6313 RS
Catalog #:6313 RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | Normal | Static Load Rating (kN): | 59.7 kN |
| Number of Rows: | 1 | Cage Material: | Steel |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Dynamic Load Rating (kN): | 92.7 kN | Sealed: | Sealed - One Side |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 3,000 rpm |
| Speed (Max) Oil (rpm): | 4,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 20,840 lb | Static Load Rating (lb): | 13,421 lb |
| Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410077799 | Weight: | 4.63 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN |

