How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | Normal |
| Bore Type: | Straight | Seal Type: | Shield |
| Rolling Element: | Ball | Static Load Rating (kN): | 59.7 kN |
| Dynamic Load Rating (kN): | 92.7 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Cage Material: | Steel |
| Number of Rows: | 1 | Dynamic Load Rating (lb): | 20,840 lb |
| Full Complement/Caged: | Caged | Sealed: | Shielded - Both Sides |
| Speed (Max) Grease (rpm): | 4,800 rpm | Static Load Rating (lb): | 13,421 lb |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
General Specifications
| UPC: | 637410077805 | Weight: | 4.69 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

