How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Cage Material: | Steel |
| Misalignment: | No | Dynamic Load Rating (kN): | 92.7 kN |
| Static Load Rating (kN): | 59.7 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Seal Type: | Shield |
| Number of Rows: | 1 | Static Load Rating (lb): | 13,421 lb |
| Duplexing: | No | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 20,840 lb | Speed (Max) Grease (rpm): | 4,800 rpm |
General Specifications
| UPC: | 637410077812 | Weight: | 4.77 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

