Rollway Radial Ball Bearing - Straight Bore - 6313 ZZ C3 EMQ
Part #:6313 ZZ C3 EMQ
Catalog #:6313 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 65 mm | Overall Width (mm): | 33 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Sealed: | Shielded - Both Sides | Platform: | Deep Groove Ball Bearing |
| Series: | 6300 | Number of Rows: | 1 |
| Bore Type: | Straight | Seal Type: | Shield |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 92.7 kN | Misalignment: | No |
| Full Complement/Caged: | Caged | Rolling Element: | Ball |
| Radial Clearance: | C3 |
General Specifications
| UPC: | 637410426023 | Weight: | 4.63 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN |

