How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | Normal | Static Load Rating (kN): | 68.1 kN |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 104 kN |
| Seal Type: | Unsealed | Misalignment: | No |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Speed (Max) Oil (rpm): | 5,300 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 15,309 lb |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Sealed: | None | Speed (Max) Grease (rpm): | 4,500 rpm |
| Dynamic Load Rating (lb): | 23,380 lb |
General Specifications
| UPC: | 637410077829 | Weight: | 5.41 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 1.70 IN | Country of Origin: | China |

