How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Number of Rows: | 1 |
| Misalignment: | No | Dynamic Load Rating (kN): | 104 kN |
| Static Load Rating (kN): | 68.1 kN | Seal Type: | Shield |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Cage Material: | Steel | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Static Load Rating (lb): | 15,309 lb |
| Speed (Max) Grease (rpm): | 4,500 rpm | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 23,380 lb | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410077874 | Weight: | 5.50 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

