Rollway Radial Ball Bearing - Straight Bore - 6314 ZZ C3 EMQ
Part #:6314 ZZ C3 EMQ
Catalog #:6314 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Size (mm): | 70 mm | Overall Width (mm): | 35 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Misalignment: | No | Platform: | Deep Groove Ball Bearing |
| Radial Clearance: | C3 | Sealed: | Shielded - Both Sides |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 104 kN | Seal Type: | Shield |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Rolling Element: | Ball | Series: | 6300 |
| Bore Type: | Straight |
General Specifications
| UPC: | 637410426405 | Weight: | 5.42 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN |

