How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | Normal | Rolling Element: | Ball |
| Cage Material: | Steel | Dynamic Load Rating (kN): | 113 kN |
| Seal Type: | Shield | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 77 kN | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Dynamic Load Rating (lb): | 25,403 lb | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 4,000 rpm |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 17,310 lb |
General Specifications
| UPC: | 637410077928 | Weight: | 6.92 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

