How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Misalignment: | No |
| Cage Material: | Steel | Seal Type: | Shield |
| Rolling Element: | Ball | Static Load Rating (kN): | 77 kN |
| Dynamic Load Rating (kN): | 113 kN | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Static Load Rating (lb): | 17,310 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 4,000 rpm | Dynamic Load Rating (lb): | 25,403 lb |
| Platform: | Deep Groove Ball Bearing | Sealed: | Shielded - Both Sides |
General Specifications
| UPC: | 637410077935 | Weight: | 6.83 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 2.00 IN | Country of Origin: | China |

