Rollway Radial Ball Bearing - Straight Bore - 6316
Part #:6316
Catalog #:6316
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | Normal | Seal Type: | Unsealed |
| Misalignment: | No | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 123 kN | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Static Load Rating (kN): | 86.5 kN | Duplexing: | No |
| Speed (Max) Oil (rpm): | 4,500 rpm | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 19,446 lb | Dynamic Load Rating (lb): | 27,652 lb |
| Speed (Max) Grease (rpm): | 3,800 rpm | Sealed: | None |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410077942 | Weight: | 7.94 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN |

