Rollway Radial Ball Bearing - Straight Bore - 6316 ZZ C3 EMQ
Part #:6316 ZZ C3 EMQ
Catalog #:6316 ZZ C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 9 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Static Load Rating (kN): | 86.5 kN | Seal Type: | Shield |
| Misalignment: | No | Sealed: | Shielded - Both Sides |
| Rolling Element: | Ball | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 123 kN | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Number of Rows: | 1 |
| Series: | 6300 | Speed (Max) Grease (rpm): | 3,800 rpm |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Radial Clearance: | C3 |
General Specifications
| UPC: | 637410426344 | Weight: | 7.96 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 1.54 IN |
| Packaged Height: | 6.69 IN |

