Rollway Radial Ball Bearing - Straight Bore - 6318 ZZ C3
Part #:6318 ZZ C3
Catalog #:6318 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 143 kN | Seal Type: | Shield |
| Material: | 52100 Bearing Steel | Rolling Element: | Ball |
| Static Load Rating (kN): | 107 kN | Misalignment: | No |
| Cage Material: | Steel | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 24,055 lb | Sealed: | Shielded - Both Sides |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 32,148 lb |
| Speed (Max) Grease (rpm): | 3,400 rpm | Duplexing: | No |
General Specifications
| UPC: | 637410078116 | Weight: | 11.31 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

