Rollway Radial Ball Bearing - Straight Bore - 6319 C3
Part #:6319 C3
Catalog #:6319 C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6300 | Cage Material: | Steel |
| Rolling Element: | Ball | Misalignment: | No |
| Seal Type: | Unsealed | Number of Rows: | 1 |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 153 kN |
| Static Load Rating (kN): | 118 kN | Speed (Max) Grease (rpm): | 3,200 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 26,527 lb |
| Dynamic Load Rating (lb): | 34,396 lb | Speed (Max) Oil (rpm): | 3,800 rpm |
| Sealed: | None |
General Specifications
| UPC: | 637410078154 | Weight: | 12.49 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

