Rollway Radial Ball Bearing - Straight Bore - 6320 ZZ C3
Part #:6320 ZZ C3
Catalog #:6320 ZZ C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 47 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6300 | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 173 kN | Rolling Element: | Ball |
| Static Load Rating (kN): | 140 kN | Number of Rows: | 1 |
| Cage Material: | Steel | Seal Type: | Shield |
| Misalignment: | No | Dynamic Load Rating (lb): | 38,892 lb |
| Sealed: | Shielded - Both Sides | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Static Load Rating (lb): | 31,473 lb |
| Speed (Max) Grease (rpm): | 3,000 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410078239 | Weight: | 16.09 LB |
| Packaged Length: | 9.00 IN | Packaged Width: | 9.60 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

