Rollway Radial Ball Bearing - Straight Bore - 6321
Part #:6321
Catalog #:6321
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 49 mm | Bore Size (mm): | 105 mm |
| Outside Diameter (mm): | 225 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | Normal |
| Bore Type: | Straight | Rolling Element: | Ball |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 184 kN |
| Cage Material: | Steel | Static Load Rating (kN): | 153 kN |
| Misalignment: | No | Static Load Rating (lb): | 34,396 lb |
| Duplexing: | No | Speed (Max) Oil (rpm): | 3,400 rpm |
| Speed (Max) Grease (rpm): | 2,800 rpm | Platform: | Deep Groove Ball Bearing |
| Sealed: | None | Dynamic Load Rating (lb): | 41,365 lb |
| Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410078246 | Weight: | 18.19 LB |
| Packaged Length: | 8.86 IN | Packaged Width: | 1.93 IN |
| Packaged Height: | 8.86 IN | Country of Origin: | China |

