Rollway Radial Ball Bearing - Straight Bore - 6330 M C3
Part #:6330 M C3
Catalog #:6330 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 65 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 320 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6300 |
| Radial Clearance: | C3 | Static Load Rating (kN): | 284 kN |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 275 kN |
| Number of Rows: | 1 | Material: | 52100 Bearing Steel |
| Cage Material: | Brass | Rolling Element: | Ball |
| Misalignment: | No | Speed (Max) Grease (rpm): | 1,900 rpm |
| Sealed: | None | Platform: | Deep Groove Ball Bearing |
| Duplexing: | No | Speed (Max) Oil (rpm): | 2,400 rpm |
| Dynamic Load Rating (lb): | 61,822 lb | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 63,846 lb |
General Specifications
| UPC: | 637410078307 | Weight: | 55.12 LB |
| Packaged Length: | 12.60 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 12.60 IN | Country of Origin: | China |

