Rollway Radial Ball Bearing - Straight Bore - 6338 M C3
Part #:6338 M C3
Catalog #:6338 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 78 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 400 mm |
Technical Specifications
| Series: | 6300 | Radial Clearance: | C3 |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 425 kN |
| Misalignment: | No | Dynamic Load Rating (kN): | 360 kN |
| Number of Rows: | 1 | Seal Type: | Unsealed |
| Rolling Element: | Ball | Duplexing: | No |
| Speed (Max) Oil (rpm): | 1,900 rpm | Platform: | Deep Groove Ball Bearing |
| Static Load Rating (lb): | 95,544 lb | Dynamic Load Rating (lb): | 80,931 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed (Max) Grease (rpm): | 1,600 rpm |
General Specifications
| UPC: | 637410078321 | Weight: | 108.03 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

