Rollway Radial Ball Bearing - Straight Bore - 6344 M C3
Part #:6344 M C3
Catalog #:6344 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 88 mm | Bore Size (mm): | 220 mm |
| Outside Diameter (mm): | 460 mm |
Technical Specifications
| Series: | 6300 | Bore Type: | Straight |
| Radial Clearance: | C3 | Cage Material: | Brass |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 403 kN | Rolling Element: | Ball |
| Number of Rows: | 1 | Static Load Rating (kN): | 520 kN |
| Seal Type: | Unsealed | Speed (Max) Grease (rpm): | 1,300 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 116,901 lb |
| Dynamic Load Rating (lb): | 90,598 lb | Sealed: | None |
| Speed (Max) Oil (rpm): | 1,600 rpm |
General Specifications
| UPC: | 637410078338 | Weight: | 159.83 LB |
| Packaged Length: | 18.11 IN | Packaged Width: | 3.46 IN |
| Packaged Height: | 18.11 IN | Country of Origin: | China |

