Rollway Radial Ball Bearing - Straight Bore - One Shield - 6216 Z
Part #:6216 Z
Catalog #:6216 Z
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Series: | 6200 | Bore Type: | Straight |
| Material: | 52100 Bearing Steel | Static Load Rating (kN): | 53 kN |
| Misalignment: | No | Radial Clearance: | Normal |
| Cage Material: | Steel | Seal Type: | Shield |
| Number of Rows: | 1 | Dynamic Load Rating (kN): | 72.7 kN |
| Rolling Element: | Ball | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 11,915 lb | Speed (Max) Grease (rpm): | 4,500 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 16,344 lb |
| Duplexing: | No | Sealed: | Shielded - One Sides |
General Specifications
| UPC: | 637410158184 | Weight: | 3.16 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

