Rollway Radial Ball Bearing - Straight Bore - Sealed - 6002 2RS C3
Part #:6002 2RS C3
Catalog #:6002 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 9 mm | Bore Size (mm): | 15 mm |
| Outside Diameter (mm): | 32 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Cage Material: | Steel |
| Rolling Element: | Ball | Number of Rows: | 1 |
| Static Load Rating (kN): | 2.8 kN | Misalignment: | No |
| Dynamic Load Rating (kN): | 5.6 kN | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 636 lb |
| Speed (Max) Grease (rpm): | 24,000 rpm | Dynamic Load Rating (lb): | 1,259 lb |
General Specifications
| UPC: | 637410070691 | Weight: | 0.07 LB |
| Packaged Length: | 1.65 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 1.65 IN | HTC: | 8482.10.5048 |
| Country of Origin: | China |

