Rollway Radial Ball Bearing - Straight Bore - Sealed - 6005 2RS EMQ
Part #:6005 2RS EMQ
Catalog #:6005 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 12 mm | Outside Diameter (mm): | 47 mm |
Technical Specifications
| Speed (Max) Oil (rpm): | 15,000 rpm | Dynamic Load Rating (lb): | 2,271 lb |
| Cage Material: | Steel | Series: | 6000 |
| Number of Rows: | 1 | Static Load Rating (lb): | 1,315 lb |
| Bore Type: | Straight | Static Load Rating (kN): | 5.85 kN |
| Seal Type: | Rubber Lip | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 10.1 kN | Misalignment: | No |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Radial Clearance: | Normal |
| Rolling Element: | Ball | Speed (Max) Grease (rpm): | 15,000 rpm |
| Duplexing: | No |
General Specifications
| UPC: | 637410400276 | Weight: | 0.18 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.47 IN |
| Packaged Height: | 1.85 IN |

