Rollway Radial Ball Bearing - Straight Bore - Sealed - 6006 2RS C3
Part #:6006 2RS C3
Catalog #:6006 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 13 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 55 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | C3 | Misalignment: | No |
| Cage Material: | Steel | Static Load Rating (kN): | 8.3 kN |
| Dynamic Load Rating (kN): | 13.2 kN | Number of Rows: | 1 |
| Rolling Element: | Ball | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Speed (Max) Grease (rpm): | 7,000 rpm |
| Dynamic Load Rating (lb): | 2,967 lb | Sealed: | Sealed - Both Sides |
| Static Load Rating (lb): | 1,866 lb | Duplexing: | No |
General Specifications
| UPC: | 637410071711 | Weight: | 0.27 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 0.90 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

