Rollway Radial Ball Bearing - Straight Bore - Sealed - 6006 2RS C3 EMQ
Part #:6006 2RS C3 EMQ
Catalog #:6006 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 13 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 55 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6000 | Misalignment: | No |
| Seal Type: | Rubber Lip | Rolling Element: | Ball |
| Static Load Rating (kN): | 8.3 kN | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Dynamic Load Rating (kN): | 13.2 kN | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 7,000 rpm |
| Platform: | Deep Groove Ball Bearing | Static Load Rating (lb): | 1,866 lb |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 2,967 lb |
General Specifications
| UPC: | 637410096837 | Weight: | 0.27 LB |
| Packaged Length: | 2.20 IN | Packaged Width: | 2.10 IN |
| Packaged Height: | 0.70 IN | Country of Origin: | China |

