Rollway Radial Ball Bearing - Straight Bore - Sealed - 6007 2RS C3
Part #:6007 2RS C3
Catalog #:6007 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 14 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6000 | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Dynamic Load Rating (kN): | 15.9 kN |
| Number of Rows: | 1 | Misalignment: | No |
| Static Load Rating (kN): | 10.3 kN | Material: | 52100 Bearing Steel |
| Rolling Element: | Ball | Static Load Rating (lb): | 2,316 lb |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 3,574 lb |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Speed (Max) Grease (rpm): | 10,000 rpm |
General Specifications
| UPC: | 637410071759 | Weight: | 0.78 LB |
| Packaged Length: | 2.60 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.00 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

