Rollway Radial Ball Bearing - Straight Bore - Sealed - 6008 2RS C3
Part #:6008 2RS C3
Catalog #:6008 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 68 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Static Load Rating (kN): | 11.6 kN | Material: | 52100 Bearing Steel |
| Misalignment: | No | Dynamic Load Rating (kN): | 16.8 kN |
| Number of Rows: | 1 | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Speed (Max) Grease (rpm): | 6,000 rpm |
| Duplexing: | No | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (lb): | 3,777 lb | Full Complement/Caged: | Caged |
| Sealed: | Sealed - Both Sides | Static Load Rating (lb): | 2,608 lb |
General Specifications
| UPC: | 637410071797 | Weight: | 0.44 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN | HTC: | 8482.10.5052 |
| Country of Origin: | China |

