Rollway Radial Ball Bearing - Straight Bore - Sealed - 6008 2RS C3 EMQ
Part #:6008 2RS C3 EMQ
Catalog #:6008 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 15 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 68 mm |
Technical Specifications
| Radial Clearance: | C3 | Bore Type: | Straight |
| Series: | 6000 | Static Load Rating (kN): | 11.6 kN |
| Dynamic Load Rating (kN): | 16.8 kN | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Rolling Element: | Ball | Material: | 52100 Bearing Steel |
| Number of Rows: | 1 | Static Load Rating (lb): | 2,608 lb |
| Sealed: | Sealed - Both Sides | Full Complement/Caged: | Caged |
| Platform: | Deep Groove Ball Bearing | Duplexing: | No |
| Dynamic Load Rating (lb): | 3,777 lb | Speed (Max) Grease (rpm): | 6,000 rpm |
General Specifications
| UPC: | 637410096851 | Weight: | 0.84 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

