Rollway Radial Ball Bearing - Straight Bore - Sealed - 6009 2RS C3
Part #:6009 2RS C3
Catalog #:6009 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 75 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | C3 |
| Series: | 6000 | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (kN): | 15 kN |
| Dynamic Load Rating (kN): | 21 kN | Rolling Element: | Ball |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Seal Type: | Rubber Lip | Static Load Rating (lb): | 3,372 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,600 rpm | Sealed: | Sealed - Both Sides |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 4,721 lb |
General Specifications
| UPC: | 637410071841 | Weight: | 0.95 LB |
| Packaged Length: | 3.10 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

