Rollway Radial Ball Bearing - Straight Bore - Sealed - 6009 2RS C3 EMQ
Part #:6009 2RS C3 EMQ
Catalog #:6009 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 75 mm |
Technical Specifications
| Series: | 6000 | Radial Clearance: | C3 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Misalignment: | No | Static Load Rating (kN): | 15 kN |
| Dynamic Load Rating (kN): | 21 kN | Material: | 52100 Bearing Steel |
| Seal Type: | Rubber Lip | Cage Material: | Steel |
| Number of Rows: | 1 | Platform: | Deep Groove Ball Bearing |
| Sealed: | Sealed - Both Sides | Dynamic Load Rating (lb): | 4,721 lb |
| Duplexing: | No | Static Load Rating (lb): | 3,372 lb |
| Speed (Max) Grease (rpm): | 5,600 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410096868 | Weight: | 0.53 LB |
| Packaged Length: | 2.90 IN | Packaged Width: | 2.90 IN |
| Packaged Height: | 0.90 IN | Country of Origin: | China |

