Rollway Radial Ball Bearing - Straight Bore - Sealed - 6010 2RS
Part #:6010 2RS
Catalog #:6010 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | Normal | Seal Type: | Rubber Lip |
| Material: | 52100 Bearing Steel | Dynamic Load Rating (kN): | 21.8 kN |
| Number of Rows: | 1 | Rolling Element: | Ball |
| Cage Material: | Steel | Misalignment: | No |
| Static Load Rating (kN): | 16.5 kN | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 4,901 lb | Duplexing: | No |
| Static Load Rating (lb): | 3,709 lb | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 5,300 rpm | Full Complement/Caged: | Caged |
General Specifications
| UPC: | 637410071889 | Weight: | 0.56 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 0.63 IN |
| Packaged Height: | 3.15 IN |

