Rollway Radial Ball Bearing - Straight Bore - Sealed - 6010 2RS C3
Part #:6010 2RS C3
Catalog #:6010 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 16 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 80 mm |
Technical Specifications
| Radial Clearance: | C3 | Series: | 6000 |
| Bore Type: | Straight | Material: | 52100 Bearing Steel |
| Cage Material: | Steel | Number of Rows: | 1 |
| Rolling Element: | Ball | Static Load Rating (kN): | 16.5 kN |
| Seal Type: | Rubber Lip | Misalignment: | No |
| Dynamic Load Rating (kN): | 21.8 kN | Static Load Rating (lb): | 3,709 lb |
| Dynamic Load Rating (lb): | 4,901 lb | Duplexing: | No |
| Platform: | Deep Groove Ball Bearing | Full Complement/Caged: | Caged |
| Speed (Max) Grease (rpm): | 5,300 rpm | Sealed: | Sealed - Both Sides |
General Specifications
| UPC: | 637410071896 | Weight: | 0.59 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.60 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

