Rollway Radial Ball Bearing - Straight Bore - Sealed - 6011 2RS
Part #:6011 2RS
Catalog #:6011 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 55 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Bore Type: | Straight | Radial Clearance: | Normal |
| Series: | 6000 | Dynamic Load Rating (kN): | 28.3 kN |
| Material: | 52100 Bearing Steel | Cage Material: | Steel |
| Static Load Rating (kN): | 21.2 kN | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Number of Rows: | 1 | Static Load Rating (lb): | 4,766 lb |
| Platform: | Deep Groove Ball Bearing | Sealed: | Sealed - Both Sides |
| Speed (Max) Grease (rpm): | 4,500 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 6,362 lb |
General Specifications
| UPC: | 637410071940 | Weight: | 1.27 LB |
| Packaged Length: | 4.20 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

