Rollway Radial Ball Bearing - Straight Bore - Sealed - 6012 2RS
Part #:6012 2RS
Catalog #:6012 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 95 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (kN): | 23.2 kN |
| Dynamic Load Rating (kN): | 29.4 kN | Seal Type: | Rubber Lip |
| Rolling Element: | Ball | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Sealed: | Sealed - Both Sides |
| Dynamic Load Rating (lb): | 6,609 lb | Duplexing: | No |
| Full Complement/Caged: | Caged | Platform: | Deep Groove Ball Bearing |
| Speed (Max) Grease (rpm): | 4,300 rpm | Static Load Rating (lb): | 5,216 lb |
General Specifications
| UPC: | 637410072008 | Weight: | 0.93 LB |
| Packaged Length: | 3.74 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 3.74 IN | Country of Origin: | China |

