Rollway Radial Ball Bearing - Straight Bore - Sealed - 6012 2RS C3
Part #:6012 2RS C3
Catalog #:6012 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 95 mm |
Technical Specifications
| Series: | 6000 | Bore Type: | Straight |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Cage Material: | Steel | Material: | 52100 Bearing Steel |
| Dynamic Load Rating (kN): | 29.4 kN | Seal Type: | Rubber Lip |
| Misalignment: | No | Rolling Element: | Ball |
| Static Load Rating (kN): | 23.2 kN | Static Load Rating (lb): | 5,216 lb |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 4,300 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,609 lb | Platform: | Deep Groove Ball Bearing |
General Specifications
| UPC: | 637410072015 | Weight: | 0.92 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

