Rollway Radial Ball Bearing - Straight Bore - Sealed - 6013 2RS
Part #:6013 2RS
Catalog #:6013 2RS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Radial Clearance: | Normal | Series: | 6000 |
| Bore Type: | Straight | Rolling Element: | Ball |
| Misalignment: | No | Seal Type: | Rubber Lip |
| Dynamic Load Rating (kN): | 31.9 kN | Cage Material: | Steel |
| Number of Rows: | 1 | Static Load Rating (kN): | 25.2 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 4,000 rpm |
| Dynamic Load Rating (lb): | 7,171 lb | Platform: | Deep Groove Ball Bearing |
| Full Complement/Caged: | Caged | Sealed: | Sealed - Both Sides |
| Duplexing: | No | Static Load Rating (lb): | 5,665 lb |
General Specifications
| UPC: | 637410072046 | Weight: | 1.01 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.10 IN |
| Packaged Height: | 1.20 IN | Country of Origin: | China |

