Rollway Radial Ball Bearing - Straight Bore - Sealed - 6014 2RS C3 EMQ
Part #:6014 2RS C3 EMQ
Catalog #:6014 2RS C3 EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 20 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Radial Clearance: | C3 | Rolling Element: | Ball |
| Misalignment: | No | Cage Material: | Steel |
| Dynamic Load Rating (kN): | 38.1 kN | Full Complement/Caged: | Caged |
| Seal Type: | Rubber Lip | Platform: | Deep Groove Ball Bearing |
| Bore Type: | Straight | Static Load Rating (kN): | 30.9 kN |
| Material: | 52100 Bearing Steel | Speed (Max) Grease (rpm): | 3,600 rpm |
| Number of Rows: | 1 | Sealed: | Sealed - Both Sides |
| Series: | 6000 |
General Specifications
| UPC: | 637410426054 | Weight: | 1.32 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 0.79 IN |
| Packaged Height: | 4.33 IN |

