Rollway Radial Ball Bearing - Straight Bore - Sealed - 6016 2RS C3
Part #:6016 2RS C3
Catalog #:6016 2RS C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 22 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 125 mm |
Technical Specifications
| Bore Type: | Straight | Series: | 6000 |
| Radial Clearance: | C3 | Dynamic Load Rating (kN): | 47.6 kN |
| Misalignment: | No | Material: | 52100 Bearing Steel |
| Static Load Rating (kN): | 39.8 kN | Rolling Element: | Ball |
| Cage Material: | Steel | Number of Rows: | 1 |
| Seal Type: | Rubber Lip | Static Load Rating (lb): | 8,947 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Sealed: | Sealed - Both Sides | Speed (Max) Grease (rpm): | 3,600 rpm |
| Platform: | Deep Groove Ball Bearing | Dynamic Load Rating (lb): | 10,701 lb |
General Specifications
| UPC: | 637410072244 | Weight: | 1.95 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 5.20 IN |
| Packaged Height: | 1.50 IN | Country of Origin: | China |

