Rollway Radial Ball Bearing - Straight Bore - Sealed - 6016 2RS EMQ
Part #:6016 2RS EMQ
Catalog #:6016 2RS EMQ
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Static Load Rating (kN): | 39.8 kN | Rolling Element: | Ball |
| Full Complement/Caged: | Caged | Speed (Max) Grease (rpm): | 3,600 rpm |
| Series: | 6000 | Cage Material: | Steel |
| Material: | 52100 Bearing Steel | Platform: | Deep Groove Ball Bearing |
| Dynamic Load Rating (kN): | 47.6 kN | Sealed: | Sealed - Both Sides |
| Misalignment: | No | Bore Type: | Straight |
| Seal Type: | Rubber Lip | Number of Rows: | 1 |
| Radial Clearance: | Normal |
General Specifications
| UPC: | 637410400627 | Weight: | 1.87 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.12 IN |

